* Library of High Speed Optocoupler VOH1016
* Copyright VISHAY, Inc. 2018 All Rights Reserved.
**
**
.SUBCKT VOH1016 A C NC VCC GND VO
dD1  A 6  DEMIT
vV1  6  C  DC 0
wW1  VCC 7  vV1  I_SW1
rR3  GND 7  10K  
xU2  7 VO $G_DPWR $G_DGND BUF
R4	   0 NC 1MEG
C1	   0 NC 1u
.MODEL DEMIT   D 
+ IS=1.8e-021 N=1.02e+000 RS=-8.406e-002
+ BV=3.000e+000 IBV=0.5e-006  XTI=4
+ EG=1.52436 CJO=18E-12 VJ=0.75 M=0.5 FC=0.5
.MODEL I_SW1 ISWITCH (Roff=1e6 Ron=1 IT=0.68m IH=0.12m TD=70ns)
.ENDS VOH1016
*$
***************************************************************
***-------------------------------------------------------------------------
**  1 INPUT BUFFER
**
.SUBCKT BUF  I0  O  optional: DPWR=$G_DPWR DGND=$G_DGND
U1 BUF DPWR  DGND I0  O 
+  D_PLD_GATE IO_PLD
.ENDS
*$
***-------------------------------------------------------------------------
.MODEL D_PLD_GATE  UGATE
*$
.MODEL D_PLD_TGATE  UTGATE
*$
.MODEL D_PLD_EFF  UEFF
*$
.MODEL D_PLD_GFF  UGFF
*$
.MODEL IO_PLD  UIO
*$
**==================================================================*
* Note:                                                             *
* Altough models can be a useful tool in evaluating device          *
* performance, they cannot model exact device performance           *
* under all conditions, nor are they intended to replace            *
* breadboarding for final verification!                             *
*                                                                   *
* Models provided by VISHAY Semiconductors GmbH are not             *
* as fully representing all of the specifications and operating     *
* characteristics of the semiconductor product to which the         *
* model relates.                                                    *
* The models describe the characteristics of typical devices.       *
* In all cases, the current data sheet information for a given      *
* device is the final design guideline and the only actual          *
* performance specification.                                        *
* VISHAY Semiconductors does not assume any liability arising       *
* from the model use. VISHAY Semiconductors reserves the right to   *
* change models without prior notice.				                *
**==================================================================*